Downloading...
Low Noise Output Full Swing Operational Amplifier - BA2107GBA2107G are single and dual operational amplifier with high gain and high slew rate(4v/μs). BA2107G has good performance of input referred noise voltage(7 nV/ √Hz ) and total harmonic distortion(0.008%). These are suitable for Audio applications.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Power supply(Min.)[V](+5V=5, +/-5V=10) | 1.0 |
Power supply(Max.)[V](+5V=5, +/-5V=10) | 7.0 |
Channel | 1 |
Circuit Current(Typ.)[mA] | 1.8 |
Input Offset Voltage(Max.)[mV] | 6.0 |
Input Bias Current(Typ.)[nA] | 150.0 |
Slew Rate(Typ.)[V/µS] | 4.0 |
Input Voltage Range [V] | VEE+1.5 to VCC-1.5 |
Output Voltage Range [V] | VEE+0.3 to VCC-0.3 |
Voltage gain(Typ.)[dB] | 80.0 |
Output current(Typ.)[mA] | 1.4 |
CMRR(Typ.)[dB] | 74.0 |
PSRR(Typ.)[dB] | 80.0 |
GBW(Typ.)[MHz] | 12.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Amplifiers & Linear
New Products:
Technical Data
Op-Amp / Comparator Tutorial
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs