7 Circuits Darlinton Transistor Array - BA12004BF

BA12004BF is darlinton transistor array consist of 7circuits, input resistor to limit base current and output surge absorption clamp diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BA12004BF-E2 Active SOP16 2500 2500 Taping inquiry Yes
Grade Standard
Channel 7
Output Voltage Resistance[V] 60.0
Output Saturation Voltage[V] 1.46
Output current(Typ.)[mA] 500.0
Input Resistance[kΩ] 10.5
I/O Invert type
Input Active Level High
Input/Output Relation Sink
Circuit Construction Darlington
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
    • Built-in 7 circuits
    • High output break down voltage
    • High DC output current gain
    • Built-in input resistor to limit base current
    • Built-in output surge absorption clamp diode
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance