BA09CC0T
1A 9V, Fixed Output LDO Regulator

ROHM's LDO regulators continue the trend towards increasing miniaturization and greater power efficiency and are optimized for power supplies of all types. The broad lineup includes low saturation fixed output types in 1A/2A/0.3A ratings, models with different output voltages and packages, and units with/without a shutdown switch. In addition, overcurrent, thermal shutdown, and overvoltage protection circuits are integrated to prevent IC destruction due to output shorts, IC overload, and surges on the power supply line, respectively.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BA09CC0T
Status | Active
Package | TO220FP-3
Unit Quantity | 500
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

35

Vin(Min.)[V]

4

Vin(Max.)[V]

25

Iout(Max.)[A]

1

Vout Type

Fixed

Vout Accuracy

±2.0% (Ta=25℃)

Circuit Current[mA]

2.5

Dropout Voltage (Typ.)[V]

0.3(Io=0.5A)

Ripple Rejection [dB]

55

Load Regulation[mV]

50(Io=5mA to 1A)

Output Capacitor[µF]

22

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

Yes

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Find Similar

Features:

・Maximum current: 1A
・Ultra-low saturation with PNP output
・Integrated output current limiting circuit prevents damage due to excessive current conditions (i.e. shorts)
X

Most Viewed