Downloading...
 
product-image
 

2A/1A Fixed Output LDO Regulators - BA07CC0T

ROHM's LDO regulators continue the trend towards increasing miniaturization and greater power efficiency and are optimized for power supplies of all types. The broad lineup includes low saturation fixed output types in 1A/2A/0.3A ratings, models with different output voltages and packages, and units with/without a shutdown switch. In addition, overcurrent, thermal shutdown, and overvoltage protection circuits are integrated to prevent IC destruction due to output shorts, IC overload, and surges on the power supply line, respectively.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA07CC0T Active TO220FP-3 500 50 Tube Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 35.0
ch 1
Vin(Min.)[V] 4.0
Vin(Max.)[V] 25.0
Vout (Typ.) [V] 7
Vout Precision ±2.0%
Iout(Max.)[A] 1.0
Circuit Current[mA] 2.5
Shutdown Function No
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection Yes
Discharge Function No
Soft Start No
I/O Voltage Difference (Typ.)[V] 0.3(Io=0.5A)
Ripple Rejection [dB] 55.0
Load Regulation[mV] 50(Io=5mA to 1A)
Input Capacitor[µF] 0.33
Output Capacitor[µF] 22.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
  • ・Maximum current: 1A
    ・Ultra-low saturation with PNP output
    ・Integrated output current limiting circuit prevents damage due to excessive current conditions (i.e. shorts)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BA09CC0T 2A/1A Fixed Output LDO Regulators TO220FP-3   inquiry
BA033CC0WFP 2A/1A Fixed Output LDO Regulators with Shutdown Switch TO252-5   inquiry
BA50DD0WHFP 2A/1A Fixed Output LDO Regulators with Shutdown Switch HRP5   Buy Sample
BA08CC0T 2A/1A Fixed Output LDO Regulators TO220FP-3   Buy Sample
BAJ0CC0T 2A/1A Fixed Output LDO Regulators TO220FP-3   Buy Sample
BA15DD0T 2A/1A Fixed Output LDO Regulators TO220FP-3   Buy Sample
New Products:
 
 
Technical Data
Application Note

BAxxCC0 Series Application Information

Application Note

BAxxCC0 Series Typical Performance Curves

Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BAxxBC0, BAxxCC0, BAxxDD0, BAxxJC5 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Thermal Design for Three-Terminal Voltage Regulators

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)