Downloading...

For Packaging High Printers AH Series - AH2004-DC50A

Ideal for packaging printers requiring high reliability.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
AH2004-DC50A Active Yes
 
Specifications:
Print width[mm] 112.0
Resolutions[dpi] 203
Resistance variation[Ω] 850.0
Logic voltage[V] 4.75 to 5.25
Number of dot[dots] 896
Print speed[mm/s] 83.3
Supply voltage[V] 24
Heat sink Yes
Abrasion life[km] 50
Pulse life[million pulses] 100
Features:
    • Ultra small mold type (VMN2M)
    • High reliability
    • Low VF