Downloading...
 
product-image
 

NPN High gain amplifier Transistor (Darlington) - 2SD1980

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SD1980TL Active CPT3 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Package Code TO-252(DPAK)
JEITA Package SC-63
Package Size[mm] 6.5x9.5(t=2.3)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 100.0
Collector current(continuous) IC1[A] 2.0
Collector Power dissipation PC[W] 1
hFE 1000 to 10000
hFE (Min.) 1000
hFE (Max.) 10000
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · High gain amplifier Transistor(Darlington)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors