Downloading...
 
product-image
 

NPN Driver Transistor (Corresponds to AEC-Q101) - 2SD1949FRA

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SD1949FRAT106 Active UMT3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-323
JEITA Package SC-70
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.5
Collector Power dissipation PC[W] 0.2
hFE 120 to 390
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Suitable for Middle Power Driver
    · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors