Downloading...
 
product-image
 

NPN High gain amplifier Transistor (Darlington) - 2SD1834

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SD1834T100 Active MPT3 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-89
JEITA Package SC-62
Package Size[mm] 4.5x4.0(t=1.5)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 60.0
Collector current(continuous) IC1[A] 1.0
Collector Power dissipation PC[W] 0.5
hFE 2000 to
hFE (Min.) 2000
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · High gain amplifier Transistor(Darlington)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SD1980 NPN High gain amplifier Transistor (Darlington) CPT3   Buy Sample
2SD2142K NPN High gain amplifier Transistor (Darlington) SMT3HP   Buy Sample
2SD2143 NPN High gain amplifier Transistor (Darlington) CPT3   Buy Sample
2SD1383K NPN High gain amplifier Transistor (Darlington) SMT3HP   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors