Downloading...
 
product-image
 

NPN Driver Transistor (AEC-Q101 Qualified) - 2SD1484KFRA

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SD1484KFRAT146 Active SMT3HP 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-346
JEITA Package SC-59
Package Size[mm] 2.9x2.8(t=1.1)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.5
Collector Power dissipation PC[W] 0.2
hFE 120 to 390
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Suitable for Middle Power Driver
    · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SCR293P5 NPN Middle Power Driver Transistor (30V / 1.0A) MPT3   Buy Sample
2SCR572DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR573DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR574DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR573DA08 NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR574DA07 NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors