NPN Driver Transistor - 2SCR502EB

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
2SCR502EBTL Active EMT3F 3000 3000 Taping Yes
Grade Standard
Package Code SOT-416FL
JEITA Package SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 30.0
Collector current(continuous) IC1[A] 0.5
Collector Power dissipation PC[W] 0.15
hFE 200 to
hFE (Min.) 200
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Suitable for Middle Power Driver
    · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SCR293P5 NPN Middle Power Driver Transistor (30V / 1.0A) MPT3   Buy Sample
2SCR572DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR573DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR574DFHG NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR573DA08 NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
2SCR574DA07 NPN Driver Transistor (AEC-Q101 Qualified) CPT3   inquiry
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors