Not Recommended for New Designs 2SC5659
NPN High frequency Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SC5659T2LN
Package | VMT3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

25

Collector current Io(Ic) [A]

0.05

hFE

82 to 180

hFE (Min.)

82

hFE (Max.)

180

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.5)

Find Similar

Features:

· For high frequency
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed