Downloading...
Not Recommended For New Design

PNP Low VCE(sat) Transistor (-30V / -3A) - 2SB1708Q5

 
Recommended Products
N/A
 
 
Specifications:
Part number 2SB1708Q5TL
Status NRND
Package TSMT3
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -30.0
Collector current(continuous) IC1[A] -3.0
Collector Power dissipation PC[W] 0.5
hFE 270 to 680
hFE (Min.) 270
hFE (Max.) 680
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Pin Configuration:
  • N/A
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors