Downloading...
 
product-image
 

PNP Low VCE(sat) Transistor - 2SB1705

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SB1705TL Active TSMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-346T
JEITA Package SC-96
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -12.0
Collector current(continuous) IC1[A] -3.0
Collector Power dissipation PC[W] 0.5
hFE 270 to 680
hFE (Min.) 270
hFE (Max.) 680
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Recent Clicks:
Other New/Updated Products Relating to Transistors
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Condition Of Soldering

For Surface Mount Type

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors