Not Recommended for New Designs
2SAR574DFHG
PNP Driver Transistor (AEC-Q101 Qualified)
Not Recommended for New Designs
2SAR574DFHG
PNP Driver Transistor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SAR574DFHG
Part Number |
|
|
---|---|---|
Ordering Part Number | 2SAR574DFHGTL | 2SAR574D3FRATL |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | CPT3 | TO-252 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 6.5x9.5 (t=2.3) | 6.6x10.0 (t=2.3) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector Power dissipation PC [W] | 10 | 10 |
Collector-Emitter voltage VCEO1 [V] | -80.0 | -80.0 |
Collector current Ic [A] | -2.0 | -2.0 |
hFE | 120 to 390 | 120 to 390 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X