Downloading...
PNP Driver Transistor (AEC-Q101 Qualified) - 2SAR572DFHGAutomoitve PNP -5.0A -30V Middle Power Transistor
| ||||
Specifications:
Grade | Automotive |
Common Standard | AEC-Q101 |
Package Code | TO-252(DPAK) |
JEITA Package | SC-63 |
Package Size[mm] | 6.5x9.5(t=2.3) |
Number of terminal | 3 |
Polarity | PNP |
Collector-Emitter voltage VCEO1[V] | -30.0 |
Collector current(continuous) IC1[A] | -5.0 |
Collector Power dissipation PC[W] | 10 |
hFE | 200 to 500 |
Mounting Style | Surface mount |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- · Suitable for Middle Power Driver
· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
2SB1275 | PNP Driver Transistor | CPT3 | Buy Sample | |
2SAR293P5 | PNP Middle Power Driver Transistor (-30V / -1.0A) | MPT3 | Buy Sample | |
2SAR574DFHG | PNP Driver Transistor (AEC-Q101 Qualified) | CPT3 | inquiry | |
2SAR573DFHG | PNP Driver Transistor (AEC-Q101 Qualified) | CPT3 | inquiry | |
2SAR562F3 | PNP Driver Transistor | HUML2020L3 | inquiry | |
2SAR293PFRA | PNP Driver Transistor (AEC-Q101 Qualified) | MPT3 | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors