Downloading...

Driver Transistor - 2SAR542F3

PNP -3.0A -30V Middle Power Transistor

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SAR542F3TR Active HUML2020L3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code DFN2020-3S
Package Size[mm] 2.0x2.0(t=0.6)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -30.0
Collector current(continuous) IC1[A] -3.0
hFE 200 to 500
hFE (Min.) 200
hFE (Max.) 500
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Suitable for Middle Power Driver
    · Low VCE(sat)
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
Pin Configuration:
Pin Configration
 
 
 
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors