Downloading...
PNP High speed switching Transistor - 2SA2094Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOT-346T |
JEITA Package | SC-96 |
Package Size[mm] | 2.9x2.8(t=1.0max.) |
Number of terminal | 3 |
Polarity | PNP |
Collector-Emitter voltage VCEO1[V] | -60.0 |
Collector current(continuous) IC1[A] | -2.0 |
Collector Power dissipation PC[W] | 0.5 |
hFE | 120 to 270 |
hFE (Min.) | 120 |
hFE (Max.) | 270 |
Mounting Style | Surface mount |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Applications:
Pin Configuration:
![]() |
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors