Not Recommended for New Designs
2SA2088FRA
PNP High speed switching Transistor (AEC-Q101 Qualified)
Not Recommended for New Designs
2SA2088FRA
PNP High speed switching Transistor (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SA2088FRA
Part Number |
|
|
---|---|---|
Ordering Part Number | 2SA2088FRAT106 | 2SA2088U3HZGT106 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMT3 | UMT3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-323 | SOT-323 |
Package Size [mm] | 2x2.1 (t=1) | 2x2.1 (t=1) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector Power dissipation PC [W] | 0.2 | 0.2 |
Collector-Emitter voltage VCEO1 [V] | -60.0 | -60.0 |
Collector current Ic [A] | -0.5 | -0.5 |
hFE | 120 to 270 | 120 to 270 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-70 | SC-70 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X