2SA2029FHA
PNP, SOT-723, -50V -150mA, General Purpose Amplification Transistor for Automotive

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Product Detail

 
Part Number | 2SA2029FHAT2L
Status | Active
Package | VMT3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Active

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.5)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· General Purpose
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

2SA2029   Grade| Standard StatusRecommended
X

Most Viewed