Downloading...
 
product-image
 

PNP General Purpose Amplification Transistor - 2SA1576A

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SA1576AT106 Active UMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-323
JEITA Package SC-70
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -50.0
Collector current(continuous) IC1[A] -0.15
Collector Power dissipation PC[W] 0.2
hFE 120 to 390
hFE (Min.) 120
hFE (Max.) 390
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · General Purpose
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SA1774EB General Purpose Transistor (-50V, -150mA) EMT3F   Buy Sample
2SA2029FHA PNP General Purpose Amplification Transistor (AEC-Q101 Qualified) VMT3   inquiry
2SA1774FRA PNP General Purpose Amplification Transistor (AEC-Q101 Qualified) EMT3   inquiry
2SA1576AFRA PNP General Purpose Amplification Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SA1579FRA PNP General Purpose Amplification Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SA1514KFRA PNP General Purpose Amplification Transistor (AEC-Q101 Qualified) SMT3HP   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors