Switching Diode (corresponds to AEC-Q101) - 1SS400SMFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
1SS400SMFHT2R Active EMD2 8000 8000 Taping inquiry Yes
Common Standard AEC-Q101
Number of terminal 2
VRM[V] 90
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.225
Isurge[mA] 500
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 80
trr[ns] 4
IF @ trr [mA] 10
VR @ trr [V] 6.0
Package Size[mm] 1.6x0.8(t=0.6)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOD-523
Package(JEITA) SC-79
  • ・Ultra-small mold type.
    ・High reliability.
    ・Structure:Silicone epitaxial planer type.
Pin Configuration:
Pin Configration
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes