Downloading...
 
product-image
 

Switching Diode (corresponds to AEC-Q101) - 1SS400CSFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
1SS400CSFHT2RA Active VMN2 8000 8000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-923
Package Size[mm] 1.0x0.6(t=0.37)
Mounting Style Surface mount
Number of terminal 2
VRM[V] 90
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.225
Isurge[mA] 500
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 80
trr[ns] 4
IF @ trr [mA] 10
VR @ trr [V] 6.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • ・Ultra-small mold package.
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
New Products:
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes