- Home
- Diodes
- Band Switching Diodes
- Automotive Grade
- 1SS390FH
Last Time Buy
1SS390FH
Band Switching Diode (AEC-Q101 Qualified)
Last Time Buy
1SS390FH
Band Switching Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For 1SS390FH
Part Number |
|
|
---|---|---|
Ordering Part Number | 1SS390FHTE61 | 1SS390SMFHT2R |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | EMD2 | EMD2 |
Unit Quantity | 3000 | 8000 |
Minimum Packing Quantity | 3000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOD-523 | SOD-523 |
JEITA Package | SC-79 | SC-79 |
Package Size [mm] | 0.8x1.6 (t=0.7) | 0.8x1.6 (t=0.7) |
Configuration | Single | Single |
Number of terminal | 2 | 2 |
Reverse Voltage VR[V] | 35 | 35 |
Tj[°C] | 125 | 125 |
Ct[pF] | 1.2 | 1.2 |
VR @ Ct [V] | 6 | 6 |
f @ Ct [MHz] | 1 | 1 |
rF[O] | 0.9 | 0.9 |
IF @ rF [mA] | 2 | 2 |
f @ rF [MHz] | 100 | 100 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 125 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X