1SS380VMFH
Low-leakage, 80V, 100mA, Switching Diode for Automotive

1SS380VMFH is the high reliability Automotive Switching Diode, suitable for general switching.

Product Detail

 
Part Number | 1SS380VMFHTE-17
Status | Recommended
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

80

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.225

Isurge[mA]

400

Forward Voltage VF[V]

1.2

IF @ Forward Voltage [mA]

100

Reverse Current IR[µA]

0.01

VR @ Reverse Current [V]

80

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.25x2.5 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type (SOD-323FL)
  • Low IR

Similar Products

 

Different Grade

1SS380VM   Grade| Standard StatusRecommended
X

Most Viewed