Downloading...

Band Switching Diode (AEC-Q101 Qualified) - 1SS356FH

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
1SS356FHTW11 Active UMD2 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOD-323FL
Package(JEITA) SC-90A
Package Size[mm] 2.5x1.25(t=0.7)
Mounting Style Surface mount
Number of terminal 2
Reverse Voltage VR[V] 35
Tj[°C] 125
Ct[pF] 1.2
VR @ Ct [V] 6
f @ Ct [MHz] 1
rF[Ω] 0.9
IF @ rF [mA] 2
f @ rF [MHz] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Features:
  • ・Small mold type.
    ・High reliability.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
1SS390FH Band Switching Diode (AEC-Q101 Qualified) EMD2   inquiry
DAN235EFH Band Switching Diode (AEC-Q101 Qualified) EMD3   inquiry
DAN235UFH Band Switching Diode (AEC-Q101 Qualified) UMD3   Buy Sample
DAP236UFH Band Switching Diode (AEC-Q101 Qualified) UMD3   inquiry
1SS390 Band Switching Diode EMD2   Buy Sample
DAN235E Band Switching Diode EMD3   Buy Sample
New Products: