Last Time Buy
1SR154-600TF
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
1SR154-600TF
Last Time Buy
1SR154-600TF
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | 1SR154-600TFTE25
Status |
Last Time Buy
Package |
PMDS
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
VRSM[V]
750
VRM[V]
600
Average Rectified Forward Current IO[A]
1
IFSM[A]
30
Forward Voltage VF(Max.)[V]
1.1
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.6x5 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small, power mold type.・Highly reliable.