Last Time Buy 1SR154-600
Standard Rectifier Diode

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | 1SR154-600TE25
Status | Last Time Buy
Package | PMDS
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRSM[V]

750

VRM[V]

600

Average Rectified Forward Current IO[A]

1

IFSM[A]

30

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.6x5 (t=2.2)

Find Similar

Features:

・Small, power mold type.
・Highly reliable.
X

Most Viewed