Ultra-High-Bright PLCC4 LEDs: SML-Y1 Series

Overview | Feature1 | Feature2 | Specifications | Applications

High reliability high brightness LEDs optimized for automotive exterior lighting

Overview

The PLCC4 series, featuring 4 pins, is the newest addition to the PLCC lineup. A gold-plated frame is utilized for superior sulfuration resistance.
The series supports automotive standards for exterior lighting (611-625) and is available in a variety of colors.
External Dimensions

Feature1 : Improved derating characteristics

Although the PLCC4 series provides the same guaranteed operating temperature range as the PLCC2 series (-40°C to 100°C), its derating
characteristics are significantly improved.

Improved derating characteristics

Feature2 : 3-model lineup

Select from 3 different models - a large current type, high efficiency type, and standard type.

Luminous Flux-Current Characteristics

Specifications

(Ta=25ºC)
Part No. Chip
Structure
Emitted
Color
Operating
Temperature
Range
Topr
(ºC)
Forward Voltage
VF
Reverse Current
IR
Dominant
Wavelength
λD
Luminous
Intensity
IV
Typ.
(V)
IF
(mA)
Max.
(mA)
VR
(V)
Typ.
(nm)
IF
(mA)
Typ.
(mcd)
IF
(mA)
SML-Y17U2T AlGaInP Red -40 to +100 2.3 140 10 12 618 140 4500 140
☆SML-Y17YT Yellow 590 3200
SML-Y16U2T Red 50 618 50 2700 50
☆SML-Y15VT 632 (1000)
☆SML-Y15U2T 618 1700
☆SML-Y15DT Orange 605 (1500)
☆SML-Y16YT Yellow 590 2000
☆SML-Y15YT 590 (1500)
☆ : Under Development

Applications

For Automotive Applications (i.e. Stop Lamps),General consumer electronics

Applications

ROHM utilizes and cultivates the most advanced technologies to develop products optimized for current and next-generation devices.

Click here to inquire about our products