PICOLED™-RGB and PICOLED™-Duo Series

Overview | PICOLED™-Duo | PICOLED™-RGB | PICOLED™-RGB-side |
Application Example: Full-Color High Density Dot Matrix | Applications

The industry's most expressive compact chip LEDs

Overview : Compact form factor compatible with a wide range of applications

ROHM's lineup of PICOLED™s includes both 2-color and 3-color types. These ultra-compact LEDs offer unsurpassed versatility. For example, they can be used to configure high density dot matrixes with a pitch of only 2.0mm.
Side-view RGB types are also available for broader compatibility.

The industry's smallest, thinnest 2-color chip LEDs: PICOLED™-Duo

2-color Type 4-terminal Configuration SMLP-24 Series 1.0 to 1.0mm t = 0.2mm Package

External DimensionsDirectivity

(Ta = 25ºC)
Part No. Emitted
Color
Forward
Current
IF (mA)
Forward
Current
VF (V)
Emitted
Wavelength
D (nm)
Luminosity
IV 
(mcd)
SML-P24MUW M 20 2.2 572 21
U 2.1 620 52
SMLP24BUW B 5 2.9 470 22
U 1.9 620 21

The industry's smallest, thinnest 3-color chip LEDs: PICOLED™-RGB

3-color Type 4-terminal Configuration SMLP34RGB Series 1.0 to 1.0mm t = 0.2mmPackage

External DimensionsDirectivity

(Ta = 25ºC)
Part No. Emitted
Color
Forward
Current
IF (mA)
Forward
Current
VF (V)
Emitted
Wavelength
D (nm)
Luminosity
IV (mcd)
SMLP34RGB R 5 2.1 624 28
G 3.1 527 45
B 3 470 18
3-color Type 6-terminal Configuration SMLP36RGB Series 1.5 to 1.0mm t = 0.2mmPackage

External DimensionsDirectivity

(Ta = 25ºC)
Part No. Emitted
Color
Forward
Current
IF (mA)
Forward
Current
VF (V)
Emitted
Wavelength
D (nm)
Luminosity
IV (mcd)
SMLP36RGB R 5 2.1 624 28
G 3.1 527 45
B 3 470 18

Ultra-compact side-view 3-color chip LEDs are also available: PICOLED™-RGB-side Under Development

3-color side-view type MSL0201RGB Series 3.0 to 1.3mm t = 0.43mm External Dimensions

Package

(Ta = 25ºC)
Part No. Emitted
Color
Forward
Current
IF (mA)
Forward
Current
VF (V)
Emitted
Wavelength
D (nm)
Luminosity
IV (mcd)
MSL0201RGB R 5 (1.9) 624 (25)
G (3.0) 527 (90)
B (2.9) 470 (22)
( ) : Reference value

Application Example: Full-Color High Density Dot Matrix

Full-color high density (2.0mm pitch) dot matrixes can be configured using SML-P24 and SML-P34 Series LEDs.

Application Example: Full-Color High Density Dot Matrix

Applications

Smartphones, mobile phones, digital cameras, IC recorders, portable audio, notebook PCs, home appliances, battery drive, and other sets requiring compact LEDs

Applications

ROHM utilizes the most advanced technologies to develop products optimized to market needs.
Click here for inquiries concerning our products