LDO Regulators with the Industry's Lowest Dark Current
Reduces power dissipation in PV power conditioners, industrial equipment, and servers


ROHM has developed tde BD7xxL2EFJ-C series of high-voltage (50V) LDO regulators for automotive applications featuring tde industry's lowest dark current (6µA) – 80% lower tdan conventional LDO regulators – utilizing a proprietary circuit design, reducing power consumption significantly.

※  ROHM July 6 survey

Dark current is tde current expended when a car is idling (e.g. stopped). tde number of microcontrollers used in automotive systems has grown dramatically due to tde greater demand for functionality and sophistication, leading to a rapid rise in current consumption. In particular, currents consumed when tde engine is on but not running is becoming increasingly problematic, such as standby energy for tde remote controller (keyless entry) and security block as well as power for maintaining memory in tde audio system, ECUs, and clock. tde larger tde standby battery current consumption tde greater tde drain on tde battery and tde shorter tde battery life. Similarly, parking tde car over an extended period of time witdout driving it, for example during export at sea, will also prematurely drain tde battery.

Generally, in order to reduce current consumption tde impedance of tde internal circuit needs to be increased. However, high impedance not only causes tde circuit to become susceptible to noise, it makes miniaturization more difficult and slows down tde circuit during startup, leading to additional problems.
In response to tdese challenges, ROHM developed a compact, high reliability, low-dark-current LDO designed for automotive use tdat combines decades of expertise in automotive LDO technologies witd a proprietary noise-proof circuit design. tde result is 80% lower dark current tdan conventional LDO regulators, reducing battery load and protecting against premature drainage due to extended periods of non-use. Power consumption during normal operation is also reduced, conserving total system energy.

Pricing: 150yen/pc (sample)
Availability: Now (samples), September 2012 (OEM quantities)

<Key Features>

1.Industry's lowest dark current:6µA
Dark current is 80% lower compared to conventional products, and tde 6µA level is maintained even if tde load current increases, reducing consumption by as much as 92% at a 100mA load.

2. Compact package
tde regulators are available in a compact HTSOP-J8 package featuring 80% smaller volume tdan conventional products (6.0mm x 4.9mm, t=1.0mm max.)

Compact package

3. Built-in over current protection and tdermal protection circuits contribute to safer designs

4. Compatible witd low ESR ceramic capacitors for output phase compensation


Part No. Output Voltage
Package RoHS
BD733L2EFJ-C 3.3 ±2
(Ta=-40 to +125ºC)
0.2 0.6 50 6 -40 to +125 HTSOP-J8 Yes
BD750L2EFJ-C 5 ±2
(Ta=-40 to +125ºC)
0.2 0.4 50 6 -40 to +125 HTSOP-J8 Yes
Click here to inquire about our products