BP5870 isolated high power LED driver module

Overview | Key Feature 1 | Key Feature 2 | Key Feature 3 | Electrical Characteristics | External Dimensions |
Lineup | Applications

0.99 power factor with built-in PFC circuit  


ROHM now offers a high efficiency, high power factor isolated high power LED driver module. The BP5870 includes a PFC circuit and utilizes a pseudo-resonance method for direct AC connection for LED drive, facilitating LED lighting solutions. In addition, the unit meets market needs with a universal input and LED open/short protection circuit.

Key Feature 1 : PFC circuit built in for a power factor of 0.99

Power factor is heavily influenced by the resistance loss through the power supply and transformer lines. The BP5870 features an active filter method with integrated PFC circuit, resulting in a power factor of 0.99. This ensures compatibility with harmonics as well as compliance with IEC61000-3-2.

Input Voltage - Current Waveforms

Key Feature 2 : Direct AC connection simplifies LED drive

Developing LED lighting involves a number of considerations, including power supply/housing design and LED layout. The BP5870 integrates an AC/DC converter, PFC circuit, and DC/DC converter, simplifying power supply and thermal designs along with circuit pattern.

Block Diagram

Key Feature 3 : Pseudo-resonance method results in 83% efficiency

BP5870 utilizes a low-noise, high efficiency pseudo-resonance switching method that minimizes switching loss across the switching MOSFET for 83% efficiency.

Switching MOSFET Voltage - Current Waveforms

Electrical Characteristics

*Unless otherwise specified, Vi=AC80 to 264VAVo=45.6VATa=25ºC
Parameter Symbol Standard Unit Remarks
Min. Typ. Max.
Input Voltage Range Vi 80 100 264 VAC 50 / 60Hz
Input Power Factor   0.90 0.95 - - i=AC100V
Output Voltage Range1,2 Vo1,2 30 - 45.6 V Io1=150mA,Io2=150mA
Output Current1,2 Io1,2 142.5 150 157.5 mA -
Output Open Voltage Vopen - - 55.0 V Io1=0mA,Io2=0mA

Parameter Definitions
Output Voltage Range: The range of output voltages available for constant current output. Please ensure that the value never exceeds this range even momentarily.

External Dimensions

External Dimensions (mm)


Isolated High Power Modules

Part No. Input
[ V ]
[ V ]
[ mA ]
[ mm ]
BP5870 AC80 to 264 30 to 45.6 150 to 2 Output /
300 to 1 Output
210.5 to 30.5 to 27.9 Built-in PFC circuit
Compatible with both 0.5W
and 1W LEDs
Universal input
BP5872 AC80 to 264 60 to 91.2 300 245.5 to 32.5 to 17.6 Built-in PFC circuit
Supports analog dimming
Universal input
BP5873 AC85 to 264 35 to 55 270 to 2 Output 230.5 to 45.5 to 15.9 Built-in PFC circuit
Supports analog dimming
Universal input
BP5875 AC80 to 264 60 to 91.2 300 65 to 130 to 19.2 No external circuit required
Analog dimming function built in
Universal input

☆ : Under Development


. Stage (Spotlights, Downlights)
. Landscape (Slim lights)
. Residential (Base lighting, Lamps)
. Signage and more

Application Photo

ROHM utilizes the most advanced technologies to develop products optimized for both current and next-generation devices.
Click here for inquiries concerning our products