Anti-Surge Chip Resistors ESR01 Series

Overview | Key Feature 1 | Key Feature 2 | Key Feature 3 | Applications | Lineup

Compact, High power, High surge resistance ESR01 Series anti-surge chip resistors

Overview

With the progression of compact devices towards greater functionality and miniaturization comes an increasing need for smaller, higher power resistors. ROHM meets this need with 0.2W anti-surge chip resistors in the 1005 (0402in) size, developed utilizing ultra-compact fine process, printing, and technologies.

Package

Key Feature 1 : Compact, high power

 0.2W resistor in the 1005 (0402in) size

Features include 3.2 times the rated power of ROHM's conventional products (guaranteed 0.2W), making it possible to replace 1608 (0603in) size units, reducing mounting area by 60%.

Higher rated power

Key Feature 2 : Improved ESR resistance

The ESR01 Series utilizes an optimized resistive element pattern and material for superior surge characteristics and 2kV ESD resistance (HBM).

  Block Diagram
Surge Characteristics Comparison

Key Feature 3 : Excellent anti-pulse characteristics

ROHM's 1005 (0402in) size resistors can be used in mobile phone strobe flash circuits currently employing 1608 (0603in) size anti-surge chip resistors, contributing to increased miniaturization.

<Operation Example>
Applied Voltage : 400V
Test Time : 1msec
Pulse Period : 100msec
No. of Times : 30,000
Resistance Range : 470k to 1M
 
Circuit Application Examples

Applications

Mobile phones, digital cameras, and other portable products, automotive systems, power supply circuits, switching circuits, and more
Applications

Lineup

Type size Rated
Power
Resistance
Tolerance
Resistance-Temperature
Coefficient (ppm/ºC)
Resistance Range Operating
Temperature
Range
NEW
ESR01
1005 1/5W J(±5%) ±200 10 to 1M -55 to 155ºC
F(±1%) ±100
ESR03 1608 1/4W J(±5%)
F(±1%)
D(±0.5%)
J:±200
F,D:±100
J,F:1 to 10M
D:10 to 1M
ESR10 2012 2/5W
ESR18 3216 1/3W
ESR25 3225 1/2W

ROHM utilizes the most advanced technologies to develop products that meet market needs.
Click here for inquiries concerning our products