Expanded lineup of linear regulators (LDOs)

- High output voltage accuracy: ±1% - 91 models available in the HTSOP-J8 package featuring superior heat dissipation characteristics Expanded lineup of linear regulators (LDOs)

Overview | Product Details | Application Circuit Diagrams

Overview

●Key Features
- High accuracy reference voltage circuit (±1%)
- Overcurrent protection circuit (OCP)
- Thermal shut down circuit (TSD)
- Shutdown switch
- Shutdown circuit current: 0uA (typ.)
- Operating temperature range: -25℃~+85℃
   
●Package
  HTSOP-J8 : 4.90mm x 6.00mm x 1.00mm
   
●Specifications
Input Supply Voltage Range Maximum Output Current
  G Series:4.5V~14.0V
H Series:4.5V~8.0V
I Series:2.4V~5.5V
  G Series: 0.3A/0.5A/1.0A
H Series:0.3A/0.5A/1.0A/1.5A
I Series:0.5A/1.0A
 
Output Voltage Setting Range
(Variable Type)
Output Voltages (Fixed Type)
  G Series:1.5V~13.0V
H Series:1.5V~7.0V
I Series:0.8V~4.5V
  G Series:1.5V/1.8V/2.5V/3.0V /3.3V/5.0V /6.0V/7.0V/8.0V/9.0V/10V/12V
H Series:1.5V/1.8V/2.5V/3.0V /3.3V/5.0V /6.0V/7.0V
I Series:1.0V/1.2V/1.5V/1.8V/2.5V/3.0V /3.3V

Product Details

  G Series
(15V Withstand Voltage)
H Series
(10V Withstand Voltage)
I Series
(7V Withstand Voltage)
Output Current (A) Output Voltage
(V)
Data
Sheet
Part Number
BDxxG□□WEFJ
Data
Sheet
Part Number
BDxxH□□WEFJ
Data
Sheet
Part Number
BDxxI□□WEFJ
0.3
 
Variable Datasheet BD00GA3WEFJ Buy Datasheet BD00HA3WEFJ Buy - - -
1.5 BD15GA3WEFJ Buy BD15HA3WEFJ - - -
1.8 BD18GA3WEFJ Buy BD18HA3WEFJ - - -
2.5 BD25GA3WEFJ Buy BD25HA3WEFJ - - -
3.0 BD30GA3WEFJ Buy BD30HA3WEFJ - - -
3.3 BD33GA3WEFJ Buy BD33HA3WEFJ - - -
5.0 BD50GA3WEFJ Buy BD50HA3WEFJ - - -
6.0 BD60GA3WEFJ Buy BD60HA3WEFJ - - -
7.0 BD70GA3WEFJ Buy BD70HA3WEFJ - - -
8.0 BD80GA3WEFJ Buy - - - -
9.0 BD90GA3WEFJ Buy - - - -
10 BDJ0GA3WEFJ Buy - - - -
12 BDJ2GA3WEFJ Buy - - - -
0.5
 
Variable Datasheet BD00GA5WEFJ Buy Datasheet BD00HA5WEFJ Buy Datasheet BD00IA5WEFJ Buy
1.0 - - - - BD10IA5WEFJ Buy
1.2 - - - - BD12IA5WEFJ Buy
1.5 BD15GA5WEFJ Buy BD15HA5WEFJ - BD15IA5WEFJ Buy
1.8 BD18GA5WEFJ Buy BD18HA5WEFJ - BD18IA5WEFJ Buy
2.5 BD25GA5WEFJ Buy BD25HA5WEFJ - BD25IA5WEFJ Buy
3.0 BD30GA5WEFJ Buy BD30HA5WEFJ - BD30IA5WEFJ Buy
3.3 BD33GA5WEFJ Buy BD33HA5WEFJ - BD33IA5WEFJ Buy
5.0 BD50GA5WEFJ Buy BD50HA5WEFJ - - -
6.0 BD60GA5WEFJ Buy BD60HA5WEFJ - - -
7.0 BD70GA5WEFJ Buy BD70HA5WEFJ - - -
8.0 BD80GA5WEFJ Buy - - - -
9.0 BD90GA5WEFJ Buy - - - -
10 BDJ0GA5WEFJ Buy - - - -
12 BDJ2GA5WEFJ Buy - - - -
1.0
 
Variable Datasheet BD00GC0WEFJ Buy Datasheet BD00HC0WEFJ Buy Datasheet BD00IC0WEFJ Buy
1.0 - - - - BD10IC0WEFJ Buy
1.2 - - - - BD12IC0WEFJ Buy
1.5 BD15GC0WEFJ Buy BD15HC0WEFJ - BD15IC0WEFJ Buy
1.8 BD18GC0WEFJ Buy BD18HC0WEFJ - BD18IC0WEFJ Buy
2.5 BD25GC0WEFJ Buy BD25HC0WEFJ - BD25IC0WEFJ Buy
3.0 BD30GC0WEFJ Buy BD30HC0WEFJ - BD30IC0WEFJ Buy
3.3 BD33GC0WEFJ Buy BD33HC0WEFJ - BD33IC0WEFJ Buy
5.0 BD50GC0WEFJ Buy BD50HC0WEFJ - - -
6.0 BD60GC0WEFJ Buy BD60HC0WEFJ - - -
7.0 BD70GC0WEFJ Buy BD70HC0WEFJ - - -
8.0 BD80GC0WEFJ Buy - - - -
9.0 BD90GC0WEFJ Buy - - - -
10 BDJ0GC0WEFJ Buy - - - -
12 BDJ2GC0WEFJ Buy - - - -
1.5
 
Variable - - - Datasheet BD00HC5WEFJ Buy - - -
1.5 - - BD15HC5WEFJ Buy - -
1.8 - - BD18HC5WEFJ Buy - -
2.5 - - BD25HC5WEFJ Buy - -
3.0 - - BD30HC5WEFJ Buy - -
3.3 - - BD33HC5WEFJ Buy - -
5.0 - - BD50HC5WEFJ Buy - -
6.0 - - BD60HC5WEFJ Buy - -
7.0 - - BD70HC5WEFJ Buy - -

Application Circuit Diagrams

Application Circuit Diagrams

 

Click here to inquire about our products