B-analyst - Measuring procedure -

Measuring procedure

フロー1

フロー2

フロー3

 1. Sting the fingertip or earlobe with
     a lancet device.

 2. Collect whole blood using the
     exclusive capillary. Only 4.0-
     9.5 μL of blood/test is needed.

 3. Insert the capillary into the chip.

フロー4

フロー5

フロー6

 4. Mount the chip into the instrument.

 5. Press the start button.

 6. Result is printed in 7min 30sec.