Home | Transistors
 

Transistors

In addition to 0.9V drive voltage MOSFETs for portable products and the industry's first digital transistors with built-in resistor, ROHM offers a range of discrete products, including standard MOSFETs, diodes, bipolar transistors, and complex transistors with integrated diode.
View new products

FAQ 
  • MOSFETs (641)

    ROHM's MOSFET has the wide drive type of 0.9V - 10V and supports from a small signal to high power. The package have the wide lineup of size from a microminiature package such as 0604 size and contribute to the implementation area saving. In addition, be superior to high-speed switching and low On-Resistance, and ROHM's MOSFET is available by wide application. As for automotive supported products, these are based on standard AEC-Q101 for the individual semiconductor of electronic parts council for Automotive (AEC) .

  • Bipolar Transistors (339)

    Available in the variety of packages having the nature such as small-signal, thin and high-power to cover the market extensively.

  • Digital Transistors (721)

    Digital transistors are invented by Rohm first in the market, which is the transistor combining built-in resistor(s) for convenience of digital circuit. This product segment is becoming further extensive as in ultra-small packages for space-saving and also with various combination of resistor layout/resistance value.

  • Complex Transistors (3)

    This group of transistors are hybrid transistor with other device as combination listed below in ultra-small package type, small power type and so on, for the benefit of space saving and components reduction.

     
    Productimage
     
  • Transistor Arrays (4)

    ROHM transistor arrays integrate 7 NPN Darlington transistors on a single chip, along with individual clamp diodes for output surge absorption.