Home | Printheads
 

Printheads

ROHM offers variety of thermal print heads lineup which are best suitable for any type of printers. ROHM leads the market with basic three technologies such as thick film technology and LSI technology.
View new products

FAQ 
  • For Facsimiles: A Series (1)

    ■Features
    ROHM's thermal printheads for A4 facsimiles employ cutting edge LSI mounting technology, contributing to a reduction in the size and weight of printers. It enjoys wide use due to their high productivity, basic structure and reliable performance.

    ■Applications
    Facsimiles of all types, from personal to business. Also ideal for ECGs and other medical imaging equipment due to particle-free printing.

     
    Productimage
     
  • For Mobile Printers (15)

    ■Features
    3.6V Li-ion battery drinving model and 150mm/s high speed printing model are added to line-up. ROHM develops the products in order to respond to the diversification of product.

    ■Applications
    Ideal for mobile printers, with low voltage and current capacity limitations, and EFT-POS terminals, receipt printers and compact label printers, where small size and low energy consumption are important requirements.

     
    Productimage
     
  • For Receipt, Label Printers : C series (12)

    ■Features
    Adopting the most suitable structures of the heat elements such as CF/CA series for 100mm/s high speed printing, CG series for 150mm/s make the high quality printings and energy-savings possible. Plus, those thermal print heads are able to cover various controls by adopting the high-frequency clock.

    ■Applications
    High versatility makes these products ideal for POS terminals, ATMs slot machines, lottery printers, and the like.

     
    Productimage
     
  • Thick Film-protective Overcoat (15)

    ■Features
    The original heat element structure enables dark printing from the get go with minimal smearing at the end for optimum print quality, even at high 50-250mm/s printing speeds.

    ■Applications
    Ideal for POS and ECR printers that support high-speed printing (6-10ips) and compact label printers using thick labels.

     
    Productimage
     
  • For Large-sized, High-speed Label Printers : DC92 series (8)

    Recommended for Barcode Printing
    ■Features
    ROHM's high-current thermal printheads, featuring a heat element structure compatible with high-speed printing along with a durable protective film, enable high-speed printing with superior energy savings, providing superior reliability in industrial equipment.

    ■Applications
    Ideal for applications used in the outdoor or requiring continuous printing, such as ticket machines, tag/food scales, or parking ticket machines.

     
    Productimage
     
  • Thin Film-protective Overcoat (8)

    Recommended for Barcode Printing
    ■Features
    These thermal printheads are optimized for top-class bar code printers for the industrial equipment sector. The heat history controls are equipped with DC72 which is ROHM's original and covers high speed printings of 12ips.

    ■Applications
    Ideal for bar-code printers or label printers at factory assembly lines or distribution centers where 24-hour operation or continuous printing are required.

     
    Productimage