Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The 4000 series of standard logic ICs features a max. supply voltage of 16V and 18V withstand voltage logic, so at low supply voltages operating speed will slow down and MOS transistor ON resistance increase compared with the 74HC series of low voltage logic ICs.
Although resistance is not strictly necessary for pull-up or pull-down, since the input pin has a high impedance, it may be affected by external noise when connecting a resistor on the order of MΩ.
Since the VDD pin is connected to the chip substrate (N type), it must be kept at the highest potential at all times. When voltage is supplied to other pins while VDD is open, parasitic element(s) may operate, possibly causing deterioration and/or destruction.
The input threshold voltage for switching between 'H' and 'L' is approx. VDD/2 with respect to the supply voltage VDD. VIL becomes 'L' when below 30% of VDD (VIL<VDD×0.3) and VIH becomes 'H' when above 70% of VDD (VIH>VDD×0.7). For example, with VDD=3.3V, VIH>2.31V、VIL<0.99V.
Current consumption is almost 0 as long as the input is fixed near the power supply or ground level. During operation, the through-current and charge/discharge current to the input/output load capacitances become the current consumption.