Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
BD882□□GUL series, BD884□□GUL series and BD88400FJ are output coupling capacitor-less type. BU7150NUV can be operated at ultra low supply voltage of 0.93V. BH354xF are general bias output type.
The recommended resistor values are shown in the application circuit examples in the datasheet. For BD88200GUL, BD88400GUL, and BD88400FJ, the recommended values are 10kΩ input resistor and 10kΩ feedback resistor. For BU7150NUV, the recommended values are 20kΩ input resistor and 20kΩ feedback resistor.
It is the abbreviation of Bridge Tied Load. It reverses the speaker both terminals to connect by using two amplifier circuits compared with a usual single amplifier. If without output coupling capacitor,it may has an advantage that output electric power quadruples.
Please choose according to customer's system configuration. In case of differential input form,BH7826FVM can be used, and in case of single input form, BH7824FVM/BD7830NUV can be used