15-17 November 2016 | Barcelona
VISIT US AT Booth 3G62

ROHM Semiconductor provides a wide range of products suitable for Smart Metering & Smart Home applications

Smart Metering & Smart Home are important parts of the Smart Grid which attempts to predict and intelligently respond to the behaviour of energy suppliers and consumers in order to efficiently deliver reliable, economic, and sustainable services.

In order to achieve this the traditional meters like electricity, gas, heat and water meters will be connected using various wireless and wired communication technologies.

ROHM Semiconductor provides a wide range of products suitable for Smart Metering & Smart Home applications and will showcase its products at Booth 3G62 of European Utility Week in Barcelona, Spain from Nov. 15-17, 2016.

We would be happy to meet you at European Utility Week 2016!

Featured Products

1.) SubGHz RF ICs

  • ML7406 - Wireless M-BUS 868 MHz Transceiver
  • ML7345 - Wireless M-BUS 160-1000MHz Transceiver

Key Features:

  • Low RX and average power consumption
  • Very stable performance over temperature.
  • Integrated Wireless M-BUS support
  • Supports smaller preamble length (2 byte)
  • Guaranteed and tested worst case conditions
  • Easy and flexible development by reusable design between ML7406 and ML7345.

Package: WQFN32

Package: WQFN32

Possible to develop Wireless M-bus systems of whole RF band

  1. Wireless M-bus (169MHz)
  2. RCR STD-30 (426MHz)
    ARIB STD-T67 (429MHz)
  3. Wireless M-bus (433MHz)
  4. Q_GDW347.3 (470-510MHz)
  5. IEEE 802.15.4g (750-950MHz)
  6. Wireless M-bus (868MHz)
  Support
Standard
Frequency
Band
(MHz)
Supply
Voltage
(V)
Modulation
Method 
Control I/F  Transmission
Rate(kbps)
Transmission
Output
(mW)
Reception
Sensitivity
(dBm)
Operating Temperature(°C) Package
ML7345 EN300-220
EN13757-4
ARIB STD-T67
RCR STD-30
160
to
960
1.8
to
3.6
2-(G)FSK
(G)MSK
4-(G)FSK
Synchronous
serial (Control)
DIO(DATA)
to 100 1
10
20
-123
[2.4kbps
BER=1%]*
-40 to +85 WQFN32
ML7406 EN300-220
EN1357-4
750
to
1000
1.8
to
3.6
2-(G)FSK
(G)MSK
Synchronous
serial (Control)
DIO(DATA)
to 500 1
10
20
-106 [100kbps BER=0.1%]* -40 to +85 WQFN32

*BER means Bit Error Rate.

2.) LowPower MCUs

  • ML610Q400 Series: Ultra Low Power 8bit MCU Series
  • ML620Q400/500 Series: New Ultra Low Power 16bit MCU Series
  • ML620Q100/ML610Q100: High reliability type 8/16bit MCU Series

Key Features:

  • Ultra low power consumption in stand-by and hold-modes (<0.5µA)
  • Large selection of MCUs with integrated LCD driver

3.) Power Management ICs

  • ROHM can provide full system solution for power supply including LSIs and Discrete components.
3a.) ACDC Controller
  • BM2Pxxx Series

Key Features:

  • Broad line-up of efficient ACDC controllers with features like soft start and frequency hopping to improve EMI characteristic
3b.) LDOs
  • BUxxUA3,SA5,TD3 Series -Low Power CMOS LDO for battery powered applications

Key Features:

  • Wide portfolio of LDOs for battery
  • Small package options
  • Low Iq options
3c.) Switching Regulators
  • BD9A/B/C/D/E/Gxx Series

Key Features:

  • Pin compatible line-up of high reliable and efficient DCDC controllers with integrated MOSFET

For other products like Display Drivers, Memory (EEPROM, FeRAM), Transistors, Diodes and Resistors please check the dedicated product pages: