ROHM Semiconductor presents its state-of-the-art technologies and products at Electronica 2014

Electronica 2012

November 11 - 14, 2014
Messe München, Germany
Hall A5 Stand 562

Technology for you - Sense it! Light it! Power it!

At the fore: Innovative, high-efficiency products for advanced power management application areas among others: Automotive, converters and wireless consumer products.

Based on the most recent developments in the company's R/D centers and co-developments with partners, ROHM Semiconductor manufactures new devices which feature future-oriented characteristics. These reflect latest material research, process technologies and proprietary packaging expertise. Meeting the increasing demand for highly efficient functionality, ultra-low power consumption, miniaturization, reduction of cost and components the devices enable easier – and greener - designs and provide optimum performance at the same time.


New Generation SiC MOSFETs and Power Module

Having introduced the world's first mass produced full SiC modules ROHM currently offers 1200V/120A and 1200V/180A high voltage types. Brand new half-bridge modules and a new 1200V/300A type expand the portfolio as well as high-performance, cost->>effective next generation SiC MOSFETs...more

Automotive LED Drivers

ROHM's innovative multi-channel LED driver series BD1837x is optimized for Automotive clusters, combining high efficiency and flexiblility with optimized diagnostic options. It adds up to ROHM's wide range of Automotive drivers covering applications like indicators for clusters, display backlighting, blinkers, rear and head lamps...more

Low lq DCDC Regulators

ROHM's new AEC-Q100 qualified synchronous buck converter family BD9901x integrates low-resistance MOSFETs and sophisticated SLLMTM (Simple Light Load Mode) control that ensure high energy efficiency and best performance, both at low and high load while maintaining a regulated output voltage...more

Products for Wearable Devices

ROHM's wide range of low power devices includes Lapis MCUs, wireless products, market leading accelerometers from Kionix and ROHM's wide sensor lineup including proximity and UV sensors. These products are perfectly suited to develop versatile wearable devices that provide unprecedented functionality.

Low Leakage Schottky Barrier Diode for Automotive

ROHM's new Schottky barrier diodes utilize a special metal optimized for high temperature operation, resulting in the industry's lowest IR. In addition, thermal runaway is prevented, making them ideal for automotive systems and power supplies. They are also suitable for replacing rectification diodes for dramatically lower Vf and power consumption in EVs and HEVs...more


Automotive Forum

ROHM's European Design Center Presents:


Powering LEDs for Automotive

Topic: Powering LEDs for Automotive
When: Tuesday Nov 11, 16:00pm - 16:30pm
Where: Halle A6, Booth 330