Not Recommended for New Designs UMZ36K
Zener Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For UMZ36K

Part Number
UMZ36K
UMZ36K
EDZV36B
EDZV36B
Ordering Part Number UMZ36KTL EDZVT2R36B
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMD4 EMD2
Unit Quantity 3000 8000
Minimum Packing Quantity 3000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-343 SOD-523
JEITA Package SC-82 SC-79
Package Size [mm] 2x2.1 (t=1) 0.8x1.6 (t=0.7)
Configuration Dual Line Single
Number of terminal 4 2
Power Dissipation (P D )[mW] 200 150
Zener Voltage V Z (Typ.)[V] 36.0 36.0
Zener Voltage V Z (Min.)[V] 35.07 35.07
Zener Voltage V Z (Max.)[V] 36.87 36.87
I Z @ V Z [mA] 5 2
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed