UMZ20K - Data Sheet, Product Detail | ROHM.com - global
Rohm Breadcrumb
- Home
- Diodes
- Zener Diodes
- Standard Grade
- UMZ20K
Rohm Productdetail
Not Recommended for New Designs
UMZ20K
Zener Diode
Not Recommended for New Designs
UMZ20K
Zener Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For UMZ20K
Part Number |
|
|
---|---|---|
Ordering Part Number | UMZ20KTL | EDZVT2R20B |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD4 | EMD2 |
Unit Quantity | 3000 | 8000 |
Minimum Packing Quantity | 3000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-343 | SOD-523 |
JEITA Package | SC-82 | SC-79 |
Package Size [mm] | 2x2.1 (t=1) | 0.8x1.6 (t=0.7) |
Configuration | Dual Line | Single |
Number of terminal | 4 | 2 |
Power Dissipation (P D )[mW] | 200 | 150 |
Zener Voltage V Z (Typ.)[V] | 20.0 | 20.0 |
Zener Voltage V Z (Min.)[V] | 19.52 | 19.52 |
Zener Voltage V Z (Max.)[V] | 20.39 | 20.39 |
I Z @ V Z [mA] | 5 | 5 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X