Not Recommended for New Designs UMZ12N
Zener arrays for terminal protection devices

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | UMZ12NT106
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

A-Common

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

12

Zener Voltage VZ (Min.)[V]

11

Zener Voltage VZ (Max.)[V]

13

IZ @ VZ [mA]

5

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

  • Small mold type
  • High reliability
X

Most Viewed