Not Recommended for New Designs UMX4N
NPN+NPN High frequency Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | UMX4NTR
Package | UMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

NPN+NPN

Collector-Emitter voltage VCEO1[V]

20

Collector current Io(Ic) [A]

0.05

Collector-Emitter voltage VCEO2[V]

20

Collector current(continuous) IC2[A]

0.05

hFE

56 to 180

hFE (Min.)

56

hFE (Max.)

180

Mounting Style

Surface mount

Equivalent (Single Part)

2SC3837K / 2SC3837K

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

· Ultra-compact complex bipolar transistor
· For high frequency
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed