Not Recommended for New Designs UMH32N
NPN+NPN Digital transistor(with built-in resistors)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | UMH32NTN
Package | UMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

NPN+NPN

Supply voltage VCC 1[V]

20

Collector current Io (Ic) [A]

0.4

Input resistance R1 1 [kΩ]

4.7

Input resistance R1 2 [kΩ]

4.7

Collector-Emitter voltage VCEO1[V]

20

Collector current Io(Ic) [A]

0.4

Collector-Emitter voltage VCEO2[V]

20

Collector current(continuous) IC2[A]

0.4

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

820 to 2700

Output Current [A]

0.4

Equivalent (Single Part)

DTC943TUB / DTC943TUB

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant