UDZVFH10B
200mW 10V, SOD-323FL, Zener Diode for Automotive
UDZVFH10B
UDZVFH10B
200mW 10V, SOD-323FL, Zener Diode for Automotive
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
Product Detail
Part Number | UDZVFHTE-1710B
Status |
Recommended
Package |
UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Min.)[V]
9.77
Zener Voltage VZ (Max.)[V]
10.21
IZ @ VZ [mA]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small 2-pin mini mold high-reliability mounting type.
- High reliability.