SST3906
PNP, SOT-23, -40V -200mA, Switching Transistor
SST3906
SST3906
PNP, SOT-23, -40V -200mA, Switching Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-23
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-40
Collector current Io(Ic) [A]
-0.2
hFE
100 to 300
hFE (Min.)
100
hFE (Max.)
300
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Features:
· For switching· Small Surface Mount Package
· Pb Free/RoHS Compliant