Obsolete
SMLE13EC8T
EXCELED™ Series Mini-mold Chip LED
Obsolete
SMLE13EC8T
EXCELED™ Series Mini-mold Chip LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SMLE13EC8T
Part Number |
|
|
---|---|---|
Ordering Part Number | SMLE13EC8TT86 | SMLEN3EC8T |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | SML-E1 | SMLEN |
Unit Quantity | 5000 | 5000 |
Minimum Packing Quantity | 5000 | 5000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Mini-mold | Mini-mold |
LED Type | Standard | Ultra-thin |
Application | Smart Phone & Mobile | Smart Phone & Mobile |
Package size[mm] | 1.6x0.8 (t=0.36) | 1.6x0.8 (t=0.36) |
Emitting color | Bluish-Green | Bluish-Green |
Luminous Intensity(Single)(Typ.)[mcd] | 125.0 | 140.0 |
Number of Brightness Rank | 4 | - |
Forward Voltage V F (Typ.) [V] | 3 | 3 |
I F @ V F [mA] | 5 | - |
Dominant wave-length ?D(Single)(Typ.)[nm] | 527.0 | 527.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 68 | 68 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X