Obsolete SMLA12WBC7W
Mini-mold side view chip LED

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SMLA12WBC7W

Part Number
SMLA12WBC7W
SMLA12WBC7W
SMLA12WBN7W
SMLA12WBN7W
Ordering Part Number SMLA12WBC7W1 SMLA12WBN7W1
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SML-A12 SML-A12
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Type Side-view Side View (Mold)
LED Type Standard Standard
Application Home Appliance, Industrial Equipment Home Appliance, Industrial Equipment
Package size[mm] 1.6x1.15 (t=0.55) 1.6x1.15 (t=0.55)
Emitting color White White
Luminous Intensity(Single)(Typ.)[mcd] 56.0 140.0
Number of Brightness Rank 4 -
Forward Voltage V F (Typ.) [V] 2.9 2.9
I F @ V F [mA] 5 -
Chromaticity coordinates(x,y) (0.30, 0.30) (0.3, 0.33)
Chip Structure InGaN InGaN
Power Dissipation [mW] 33 33
Operating Temperature[°C] -40 to 85 -40 to 85
Storage Temperature [°C] -40 to 100 -40 to 100
X

Most Viewed