SML-P12Y2T(R)
PICOLED™, Ultra-small and Ultra-thin, Yellow Chip LED

ROHM's PICOLED™-Using its second-to-none merits from ultra-small & ultra-thin configuration, ultra-fine LED matrices beyond common sense can be made, boosting the level of expression ultimately. Also, this device is indispensable for future design-in for whatever application requiring downsizing.

Product Detail

 
Part Number | SML-P12Y2TT86R
Status | Recommended
Package | SML-P12/SML-P13
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Wearable

Package size[mm]

1.0x0.6 (t=0.2)

Emitting color

Yellow

Luminous Intensity(Single)(Typ.)[mcd]

50

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

580

Forward Voltage VF (Typ.) [V]

2.1

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

52

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • PICOLED™ series
  • 1.0x0.6(t=0.2)mm :Ultra-small & ultra-thin package
X

Most Viewed